chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSW-RKSW451-60M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS-Leitung PUR-Kabelmantel
RSSW-RKSW451-60M
Order ID no. 100047524
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Violet
Cable diameter (mm)
8.2
Cable length (m)
60
Cable quality
PUR
Coding
B-coded
Coding
B-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
300
Length
300
Network protocol
PROFIBUS-DP
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
60
Width
70
Key Features
Cable length (m)
60
Cable quality
PUR
In Stock
Price Group
K1
List Price
€ 264,00
home
Turck-Shop
Connectivity
Cordsets
RSSW-RKSW451-60M
Item Total
€ 264,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support