chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VAS22-S80E-15/TEL1500 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ventilsteckverbinder Bauform A Anschlussleitung
VAS22-S80E-15/TEL1500
Order ID no. 100046664
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Black
Cable diameter (mm)
6.1
Cable length (m)
15
Cable quality
PVC
Core cross-section (mm²)
0.75
Design
Connection Cable
Height
0
Length
0
Number of Pins
2+PE, PE bridged
Protective component
Transil diode
Voltage (V)
24
Width
0
Key Features
Cable length (m)
15
Cable quality
PVC
In Stock
Price Group
K2
List Price
€ 35,97
home
Turck-Shop
Connectivity
Cordsets
VAS22-S80E-15/TEL1500
Item Total
€ 35,97
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support