chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKWH4M-P7X2-2/TFG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, TPE Connection Cable
PKWH4M-P7X2-2/TFG
Order ID no. 100046466
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-25
Application
Signal, Washdown (F&B)
Cable color
Gray
Cable diameter (mm)
4.6
Cable length (m)
2
Cable quality
TPE-O
Connector A
Female, M8 x 1, Angled
Connector A
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Height
0
Length
0
Number of Pins
4
Orientation
Angled
Plug body
Plastic
Type
Female
Voltage (V)
30
Width
0
Key Features
Cable length (m)
2
Cable quality
TPE-O
Connector A
Female, M8 x 1, Angled
In Stock
Price Group
K1
List Price
€ 29,92
home
Turck-Shop
Connectivity
Cordsets
PKWH4M-P7X2-2/TFG
Item Total
€ 29,92
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support