chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC-RKC5701-0.2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Busleitung für CAN (DeviceNet, CANopen) PUR-Kabelmantel, Thin
RSC-RKC5701-0.2M
Order ID no. 100045700
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Anthracite
Cable diameter (mm)
6.7
Cable length (m)
0.2
Cable quality
PUR
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
0
Length
0
Network protocol
CANopen, DeviceNet
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
60
Width
0
home
Turck-Shop
Connectivity
Cordsets
RSC-RKC5701-0.2M
Key Features
Cable length (m)
0.2
Cable quality
PUR
In Stock
Price Group
K1
List Price
€ 33,00
Item Total
€ 33,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support