chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSSD-WSSD-4414-8M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Leitung für Industrial Ethernet Verbindungsleitung
WSSD-WSSD-4414-8M
Order ID no. 100044948
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
4.8
Cable length (m)
8
Cable quality
PUR
Coding
D-coded
Coding
D-coded
Connector A
Male, M12 x 1, Angled, D-coded
Connector A
M12 x 1
Connector B
Male, M12 x 1, Angled, D-coded
Connector B
M12 x 1
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Die-cast Zinc
Coupling nut/screw material B
Die-cast Zinc
Current (A)
3
Design
Extension Cable
Height
20
Length
150
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Angled
Orientation
Angled
Plug body
Plastic
Type
Male
Type
Male
Voltage (V)
42
Width
120
home
Turck-Shop
Connectivity
Cordsets
WSSD-WSSD-4414-8M
Key Features
Cable length (m)
8
Cable quality
PUR
Connector A
Male, M12 x 1, Angled, D-coded
Connector B
Male, M12 x 1, Angled, D-coded
In Stock
Price Group
K2
List Price
€ 71,17
Item Total
€ 71,17
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support