chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKH4.4-25-RSH4.4/TFG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, TPE Extension Cable
RKH4.4-25-RSH4.4/TFG
Order ID no. 100044434
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-25
Application
Signal, Washdown (F&B)
Cable color
Gray
Cable diameter (mm)
4.6
Cable length (m)
25
Cable quality
TPE-O
Connector A
Female, M12 x 1, Straight
Connector A
M12 x 1
Connector B
Male, M12 x 1, Straight
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Current (A)
4
Design
Extension Cable
Height
50
Length
270
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Female
Type
Male
Voltage (V)
250
Width
270
Key Features
Cable length (m)
25
Cable quality
TPE-O
Connector A
Female, M12 x 1, Straight
Connector B
Male, M12 x 1, Straight
In Stock
Price Group
K1
List Price
€ 62,04
home
Turck-Shop
Connectivity
Cordsets
RKH4.4-25-RSH4.4/TFG
Item Total
€ 62,04
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support