chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC5701-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Busleitung für CAN (DeviceNet, CANopen) PUR-Kabelmantel, Thin
RSC5701-20M
Order ID no. 100041779
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Application
Data
Approvals
CE, UKCA, UL
Cable color
Anthracite
Cable diameter (mm)
6.7
Cable length (m)
20
Cable quality
PUR
Coding
A-coded
Connector A
Male, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Type
Male
Voltage (V)
60
Key Features
Cable length (m)
20
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, A-coded
In Stock
Price Group
K1
List Price
€ 97,79
Item Total
€ 97,79
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RSC5701-20M
Contact Support