chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSGS4M-FKSDD-4416-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet/PROFINET Cable Extension Cable
PSGS4M-FKSDD-4416-2M
Order ID no. 100041288
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
2
Cable quality
PUR
Coding
D-coded
Connector A
Male, M8 x 1, Straight
Connector A
M8 x 1
Connector B
Female, M12 x 1, Straight, D-coded
Connector B
M12 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Zinc
Current (A)
3
Design
Extension Cable
Height
10
Length
200
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Width
200
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Male, M8 x 1, Straight
Connector B
Female, M12 x 1, Straight, D-coded
In Stock
Price Group
K2
List Price
€ 52,36
home
Turck-Shop
Connectivity
Cordsets
PSGS4M-FKSDD-4416-2M
Item Total
€ 52,36
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support