chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM52-45M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR PUR cable jacket
RKM52-45M
Order ID no. 100035496
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Approvals
CE, UKCA, UL
Cable color
Gray
Cable diameter (mm)
8.5
Cable length (m)
45
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Straight
Connector A
7/8″-16 UN
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
10
Design
Connection Cable
Number of Pins
4+PE
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Voltage (V)
300
Key Features
Cable length (m)
45
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Straight
In Stock
Price Group
K2
List Price
€ 339,13
home
Turck-Shop
Connectivity
Cordsets
RKM52-45M
Item Total
€ 339,13
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support