chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSS-RKS-8814-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RSS-RKS-8814-5M
Order ID no. 100030882
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
8.9
Cable length (m)
5
Cable quality
PUR
Coding
A-coded
Coding
A-coded
Connector A
Male, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Connector B
Female, M12 x 1, Straight, A-coded
Connector B
M12 x 1
Core cross-section (mm²)
0.14
Coupling nut/screw material A
Die-cast Zinc
Coupling nut/screw material B
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
8
Number of pins
8
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Key Features
Cable length (m)
5
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, A-coded
Connector B
Female, M12 x 1, Straight, A-coded
In Stock
Price Group
K2
List Price
€ 78,32
home
Turck-Shop
Connectivity
Cordsets
RSS-RKS-8814-5M
Item Total
€ 78,32
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support