chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FKSDX-8814-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
FKSDX-8814-10M
Order ID no. 100022061
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
8.9
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 x 1
Connector A
M12 x 1
Core cross-section (mm²)
0.14
Coupling nut/screw material A
Brass
Height
0
Length
0
Network protocol
Ethernet
Number of Pins
8
Plug body
Plastic
Type
Female
Width
0
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 x 1
In Stock
Price Group
K2
List Price
€ 99,11
home
Turck-Shop
Connectivity
Cordsets
FKSDX-8814-10M
Item Total
€ 99,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support