chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKH4.5-4-RSH4.5/TFE | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic / PVC Extension Cable
RKH4.5-4-RSH4.5/TFE
Order ID no. 100022052
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal, Washdown (F & B)
Cable color
Gray
Cable diameter (mm)
4.9
Cable length (m)
4
Cable quality
PVC
Connector A
Female, M12 x 1, Straight
Connector A
M12 x 1
Connector B
Male, M12 x 1, Straight
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Current (A)
4
Design
Extension Cable
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Female
Type
Male
Voltage (V)
60
Key Features
Cable length (m)
4
Cable quality
PVC
Connector A
Female, M12 x 1, Straight
Connector B
Male, M12 x 1, Straight
In Stock
Price Group
K1
List Price
€ 36,19
home
Turck-Shop
Connectivity
Cordsets
RKH4.5-4-RSH4.5/TFE
Item Total
€ 36,19
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support