chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSWS4M-PSWS4M-4416-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Leitung für Industrial Ethernet / PROFINET Connection Cable
PSWS4M-PSWS4M-4416-1M
Order ID no. 100021181
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
1
Cable quality
PUR
Connector A
M8 x 1
Connector B
M8 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Zinc
Coupling nut/screw material B
Die-cast Zinc
Current (A)
3
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Angled
Orientation
Angled
Plug body
Plastic
Type
Male
Type
Male
Voltage (V)
30
Key Features
Cable length (m)
1
Cable quality
PUR
home
Turck-Shop
Connectivity
Cordsets
PSWS4M-PSWS4M-4416-1M
In Stock
Price Group
K2
List Price
€ 27,06
Item Total
€ 27,06
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support