chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSGS4M-FKSDD-4416-0.7M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet/PROFINET Cable Extension Cable
PSGS4M-FKSDD-4416-0.7M
Order ID no. 100016907
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
0.7
Cable quality
PUR
Coding
D-coded
Connector A
M8 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Zinc
Current (A)
4
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Key Features
Cable length (m)
0.7
home
Turck-Shop
Connectivity
Cordsets
PSGS4M-FKSDD-4416-0.7M
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 34,87
Item Total
€ 348,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support