chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSX RSSX 841-35M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable Extension Cable
RSSX RSSX 841-35M
Order ID no. 100014733
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, RoHS
Cable color
Teal
Cable diameter (mm)
7.65
Cable length (m)
35
Cable quality
TPE
Coding
X-coded
Coding
X-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
0.5
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
8
Orientation
Straight
Orientation
Straight
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Type
Male
Type
Male
Voltage (V)
48
Key Features
Cable length (m)
35
Cable quality
TPE
In Stock
Price Group
D1
List Price
€ 297,66
Item Total
€ 297,66
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RSSX RSSX 841-35M
Contact Support