chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DT06-2S-A-1-RSC4.234T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch Connector Extension Cable
DT06-2S-A-1-RSC4.234T/TXL
Order ID no. 100003885
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Mobile Equipment
Cable color
Black
Cable diameter (mm)
5
Cable length (m)
1
Cable quality
PUR
Connector A
Female, Deutsch DT, Straight
Connector A
Deutsch DT
Connector B
Male, M12 x 1, Straight
Connector B
M12 x 1
Core cross-section (mm²)
0.75
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
10
Length
210
Number of Pins
2
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Female
Type
Male
Voltage (V)
230
Width
180
Key Features
Cable length (m)
1
Cable quality
PUR
Connector A
Female, Deutsch DT, Straight
Connector B
Male, M12 x 1, Straight
In Stock
Price Group
K2
List Price
€ 16,28
home
Turck-Shop
Connectivity
Cordsets
DT06-2S-A-1-RSC4.234T/TXL
Item Total
€ 16,28
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support