chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VAS22-S80E-15-RKC5.31T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type Extension Cable
VAS22-S80E-15-RKC5.31T/TXL
Order ID no. 100001773
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.2
Cable length (m)
15
Cable quality
PUR
Core cross-section (mm²)
0.75
Current (A)
4
Design
Extension Cable
Height
0
Length
0
Number of Pins
2+PE, PE bridged
Orientation
Straight
Protective component
Transil diode
Type
Female
Voltage (V)
24
Width
0
Key Features
Cable length (m)
15
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 60,50
home
Turck-Shop
Connectivity
Cordsets
VAS22-S80E-15-RKC5.31T/TXL
Item Total
€ 60,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support