chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKW4M-1-BS4140-0/9/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator, Sensor and Supply Cable, PUR Extension Cable
PKW4M-1-BS4140-0/9/TXL
Order ID no. 100000567
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.5
Cable length (m)
1
Cable quality
PUR
Connector A
Female, M8 x 1, Angled
Connector A
M8 x 1
Connector B
Male, 7/8″-16 UN, Straight
Connector B
7/8″-16 UN
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
10
Length
1150
Number of Pins
4
Number of pins
4
Orientation
Angled
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Type
Male
Width
20
Key Features
Cable length (m)
1
Cable quality
PUR
Connector A
Female, M8 x 1, Angled
Connector B
Male, 7/8″-16 UN, Straight
In Stock
Price Group
H1
List Price
€ 54,78
home
Turck-Shop
Connectivity
Cordsets
PKW4M-1-BS4140-0/9/TXL
Item Total
€ 54,78
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support