chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TSS-6S-A-5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Superseal Connector Connection Cable
TSS-6S-A-5/TXL
Order ID no. 100000527
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Mobile Equipment
Cable color
Black
Cable diameter (mm)
6.9
Cable length (m)
5
Cable quality
PUR
Connector A
Superseal
Core cross-section (mm²)
0.75
Current (A)
6
Design
Connection Cable
Number of Pins
6
Orientation
Straight
Plug body
Plastic
Type
Female
Voltage (V)
24
Key Features
Cable length (m)
5
Cable quality
PUR
home
Turck-Shop
Connectivity
Cordsets
TSS-6S-A-5/TXL
In Stock
Price Group
K2
List Price
€ 34,32
Item Total
€ 34,32
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support