chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSG4S-0.6/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
PSG4S-0.6/TXL
Order ID no. 100000157
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
4.5
Cable length (m)
0.6
Cable quality
PUR
Connector A
Male, Ø 8 mm, Straight
Connector A
Ø 8 mm
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Height
10
Length
130
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Male
Width
130
Key Features
Cable length (m)
0.6
Cable quality
PUR
Connector A
Male, Ø 8 mm, Straight
In Stock
Price Group
H1
List Price
€ 8,37
Item Total
€ 8,37
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
PSG4S-0.6/TXL
Contact Support