chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
AIDA-GC-4416-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable, PUR Connection Cable According to AIDA
AIDA-GC-4416-20M
Order ID no. 100000056
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
20
Cable quality
PUR
Connector A
RJ45
Core cross-section (mm²)
0.32
Current (A)
1.5
Design
Connection Cable
Network protocol
Ethernet
Number of Pins
4
Orientation
Straight
Plug body
Die-cast Zinc
Type
Male
Voltage (V)
40
Key Features
Cable length (m)
20
Cable quality
PUR
home
Turck-Shop
Connectivity
Cordsets
AIDA-GC-4416-20M
In Stock
Price Group
K2
List Price
€ 182,71
Item Total
€ 182,71
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support