chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
AIDA-GP-52-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable, PUR Connection Cable
AIDA-GP-52-20M
Order ID no. 100000055
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-5
Application
Power
Cable color
Gray
Cable diameter (mm)
10
Cable length (m)
20
Cable quality
PUR
Connector A
Push-Pull Power
Core cross-section (mm²)
2.5
Current (A)
16
Design
Connection Cable
Number of Pins
4+PE
Orientation
Straight
Plug body
Die-cast Zinc
Type
Male
Voltage (V)
24
Key Features
Cable length (m)
20
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 159,06
home
Turck-Shop
Connectivity
Cordsets
AIDA-GP-52-20M
Item Total
€ 159,06
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support