chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CABLE 5722-300M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
DeviceNet BUS line PVC cable jacket
CABLE 5722-300M
Order ID no. 6934877
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CE, UL
Cable color
Gray
Cable diameter (mm)
8.89
Cable length (m)
300
Cable quality
PVC
Core cross-section (mm²)
1.25
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Voltage (V)
250
Key Features
Core cross-section (mm²)
1.25
Cable length (m)
300
Cable quality
PVC
In Stock
Price Group
D1
List Price
€ 3.514,50
Item Total
€ 3.514,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Bulk Cable
CABLE 5722-300M
Contact Support