chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CABLE 5711-100M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket
CABLE 5711-100M
Order ID no. 6934838
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
100
Cable quality
PVC
Core cross-section (mm²)
0.52
Design
Connection Cable
Height
0
Length
0
Network protocol
CANopen, DeviceNet
Width
0
Key Features
Core cross-section (mm²)
0.52
Cable length (m)
100
Cable quality
PVC
In Stock
Price Group
D1
List Price
€ 609,40
Item Total
€ 609,40
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Bulk Cable
CABLE 5711-100M
Contact Support