chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CABLE 5725-30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
DeviceNet BUS line PUR cable jacket
CABLE 5725-30M
Order ID no. 6932488
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Application
Data
Approvals
CE, UKCA, UL Recognized
Cable color
Violet
Cable diameter (mm)
7
Cable length (m)
30
Cable quality
PUR
Core cross-section (mm²)
0.25
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Voltage (V)
250
Key Features
Core cross-section (mm²)
0.25
Cable length (m)
30
Cable quality
PUR
In Stock
Price Group
D1
List Price
€ 263,67
home
Turck-Shop
Connectivity
Bulk Cable
CABLE 5725-30M
Item Total
€ 263,67
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support