chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CABLE RF52026-100M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial EtherNet/TPE Cable
CABLE RF52026-100M
Order ID no. 100003193
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CE, cULus, RoHS
Cable color
Green
Cable diameter (mm)
7.4
Cable length (m)
100
Cable quality
TPE
Core cross-section (mm²)
0.14
Current (A)
0.5
Height
250
Length
300
Network protocol
Ethernet
Number of Pins
8
Voltage (V)
300
Width
280
Key Features
Core cross-section (mm²)
0.14
Cable length (m)
100
Cable quality
TPE
home
Turck-Shop
Connectivity
Bulk Cable
CABLE RF52026-100M
In Stock
Price Group
K1
List Price
€ 649,00
Item Total
€ 649,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support