chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CABLE8814-1000M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Bulk Cable
CABLE8814-1000M
Order ID no. 100000571
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
6.7
Cable quality
PUR
Core cross-section (mm²)
0.32
Height
480
Length
750
Network protocol
Ethernet
Voltage (V)
100
Width
700
Key Features
Core cross-section (mm²)
0.32
Cable quality
PUR
In Stock
Price Group
K2
List Price
€ 3.793,90
Item Total
€ 3.793,90
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Bulk Cable
CABLE8814-1000M
Contact Support