chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
TBIF Reset Jumper
RKE4.4T-R24
Order ID no. 6638601
home
Home
Loading...
Technical Data
Downloads
Accessory type
Adapter
Application
Signal
Connector A
Female, M12 x 1, Straight
Connector A
M12 x 1
Current (A)
4
Device type
M12 bridge
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Type
Female
Voltage (V)
250
Key Features
Connector A
Female, M12 x 1, Straight
home
Turck-Shop
Connectivity
Accessories
RKE4.4T-R24
In Stock
Price Group
H1
List Price
€ 23,65
Item Total
€ 23,65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support