chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSE4.5T-J14-25 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Accessories for Actuator/Sensor Cables M12 Jumper
RSE4.5T-J14-25
Order ID no. 6635130
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connector A
Male, M12 x 1, Straight
Connector A
M12 x 1
Coupling nut/screw material A
Brass
Current (A)
4
Device type
Accessories, M12 bridge
Number of Pins
5
Orientation
Straight
Plug body
Plastic
Type
Male
Voltage (V)
60
Key Features
Connector A
Male, M12 x 1, Straight
In Stock
Price Group
H1
List Price
€ 23,65
home
Turck-Shop
Connectivity
Accessories
RSE4.5T-J14-25
Item Total
€ 23,65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support