chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
YB2-FSM4.4-2FKM4/TS7194 | TURCK - Your Global Automation Partner
2-Way Splitter
YB2-FSM4.4-2FKM4/TS7194
Order ID no. 6936602
home
Home
Loading...
Technical Data
Downloads
Connector B
, Straight
Height
0
Length
0
Orientation
Straight
Plug body
Plastic
Protection class
IP67
Voltage (V)
250
Width
0
Key Features
Connector B
, Straight
In Stock
Price Group
K1
List Price
€ 26,07
Item Total
€ 26,07
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
2-Way Splitters
YB2-FSM4.4-2FKM4/TS7194
Contact Support