chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
YB2-FSM4.4-2FKM4/TS7193 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter Y-Splitter without Cable, Male Connector — 2 × Female Connectors
YB2-FSM4.4-2FKM4/TS7193
Order ID no. 6936343
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Signal
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material B
Brass
Current (A)
4
Design
Y-splitter
Number of Pins
4
Number of Ports
2
Plug body
Plastic
Type
Male
Type
2 x Female
Voltage (V)
250
Key Features
Design
Y-splitter
In Stock
Price Group
K1
List Price
€ 26,07
home
Turck-Shop
Connectivity
2-Way Splitters
YB2-FSM4.4-2FKM4/TS7193
Item Total
€ 26,07
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support