chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VB2-FSM5-2FKM5/S2509 | TURCK - Your Global Automation Partner
2-Way Splitter Y-Splitter without Cable, Male Connector — 2 × Female Connectors
VB2-FSM5-2FKM5/S2509
Order ID no. 6930566
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Connector A
Male, M12 x 1
Connector A
M12 x 1
Connector B
2 x Female, M12 x 1
Connector B
M12 x 1
Coupling nut/screw material B
Brass
Current (A)
4
Design
Y-splitter
Height
20
Length
50
Number of Pins
5/5
Number of Ports
2
Plug body
Plastic
Type
Male
Type
2 x Female
Voltage (V)
60
Width
50
Key Features
Connector A
Male, M12 x 1
Connector B
2 x Female, M12 x 1
Design
Y-splitter
In Stock
Price Group
K1
List Price
€ 44,11
home
Turck-Shop
Connectivity
2-Way Splitters
VB2-FSM5-2FKM5/S2509
Item Total
€ 441,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support