chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VBRS4.4-2PKG3M-0.7/0.7/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter Y-Splitter with Cable, Male M12 × 1 - 2x Female M8 × 1
VBRS4.4-2PKG3M-0.7/0.7/TXL
Order ID no. 6635972
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.3
Cable length (m)
0.7
Cable quality
PUR
Connector A
Male, M12 x 1, Straight
Connector A
M12 x 1
Connector B
2 x Female, M8 x 1, Straight
Connector B
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Y-splitter with cable
Number of Pins
4
Number of pins
3
Number of Ports
2
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
2 x Female
Voltage (V)
60
Key Features
Connector A
Male, M12 x 1, Straight
Connector B
2 x Female, M8 x 1, Straight
Design
Y-splitter with cable
In Stock
Price Group
K1
List Price
€ 41,47
home
Turck-Shop
Connectivity
2-Way Splitters
VBRS4.4-2PKG3M-0.7/0.7/TXL
Item Total
€ 41,47
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support