chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VBRK4.4-2RSC4T-0.3/0.3/TXO | TURCK - Your Global Automation Partner
2-Way Splitter Y-Splitter with Cable, Female Connector M12 × 1 - 2 × Male Connectors M12 × 1
VBRK4.4-2RSC4T-0.3/0.3/TXO
Order ID no. 6631765
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Application
Signal
Cable length (m)
0.3
Connector A
Female, M12 x 1, Straight
Connector A
M12 x 1
Connector B
2 x Male, M12 x 1, Straight
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Y-splitter with cable
Number of Pins
4
Number of pins
3
Number of Ports
2
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Female
Type
2 x Male
Voltage (V)
48
Key Features
Connector A
Female, M12 x 1, Straight
Connector B
2 x Male, M12 x 1, Straight
Design
Y-splitter with cable
In Stock
Price Group
K1
List Price
€ 29,26
home
Turck-Shop
Connectivity
2-Way Splitters
VBRK4.4-2RSC4T-0.3/0.3/TXO
Item Total
€ 29,26
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support