chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VBRS4.487-2WKC4.221T-1.6/1.6/TXB | TURCK - Your Global Automation Partner
2-Way Splitter Y-Splitter with Cable, Male Connector M12 × 1 - 2 × Female Connectors M12 × 1
VBRS4.487-2WKC4.221T-1.6/1.6/TXB
Order ID no. 6631745
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Blue
Cable diameter (mm)
5.2
Cable length (m)
1.6
Cable quality
PUR
Connector A
Male, M12 x 1, Straight
Connector A
M12 x 1
Connector B
2 x Female, M12 x 1, Angled
Connector B
M12 x 1
Core cross-section (mm²)
0.5
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Y-splitter with cable
Height
30
Length
140
Number of Pins
4
Number of pins
2
Number of Ports
2
Orientation
Straight
Orientation
Angled
Plug body
Plastic
Type
Male
Type
2 x Female
Voltage (V)
250
Width
130
Key Features
Connector A
Male, M12 x 1, Straight
Connector B
2 x Female, M12 x 1, Angled
Design
Y-splitter with cable
In Stock
Price Group
K1
List Price
€ 46,97
home
Turck-Shop
Connectivity
2-Way Splitters
VBRS4.487-2WKC4.221T-1.6/1.6/TXB
Item Total
€ 46,97
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support