chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
2-Way Splitter Y-Splitter with Cable, Male Connector M12 × 1 - 2 × Female Connectors M12 × 1
VBRS4.4-2RKC4T-0.3/0.3/TXO
Order ID no. 6631560
In Stock
Price Group
K1
List Price
€ 31,46
Item Total
€ 31,46
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
2-Way Splitters
VBRS4.4-2RKC4T-0.3/0.3/TXO
Technical Data
Downloads
Accessory type
Y-Splitter
Application
Signal
Cable length (m)
0.3
Connector A
Male, M12 x 1, Straight
Connector A
M12 x 1
Connector B
2 x Female, M12 x 1, Straight
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Y-splitter with cable
Height
15
Length
160
Number of Pins
4
Number of pins
3
Number of Ports
2
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
2 x Female
Voltage (V)
250
Width
120
Key Features
Connector A
Male, M12 x 1, Straight
Connector B
2 x Female, M12 x 1, Straight
Design
Y-splitter with cable
Contact Support