chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VB2-FSM4.4-2MFK3.385 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial 2-way Splitter for Namur Sensors Y-Splitter without Cable, Male Connector — 2 × Female Co
VB2-FSM4.4-2MFK3.385
Order ID no. 6631270
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Connector A
Male, M12 x 1, M8 x 1 - M8 x 1
Connector A
M12 x 1, M8 x 1 - M8 x 1
Connector B
2 x Female, M8 x 1
Connector B
M8 x 1
Coupling nut/screw material B
Brass
Current (A)
4
Design
Y-splitter
Number of Pins
4/3
Number of Ports
2
Plug body
Plastic
Type
Male
Type
2 x Female
Voltage (V)
50
Key Features
Connector A
Male, M12 x 1, M8 x 1 - M8 x 1
Connector B
2 x Female, M8 x 1
Design
Y-splitter
In Stock
Price Group
K1
List Price
€ 33,77
home
Turck-Shop
Connectivity
2-Way Splitters
VB2-FSM4.4-2MFK3.385
Item Total
€ 33,77
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support