chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VBRK4.4-2PSG3S-0.3/0.3/TXL | TURCK - Your Global Automation Partner
2-Way Splitter Y-Splitter with Cable, M12 × 1 Female - 2x Male Ø 8 mm
VBRK4.4-2PSG3S-0.3/0.3/TXL
Order ID no. 6628139
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.3
Cable length (m)
0.3
Cable quality
PUR
Connector A
Female, M12 x 1, Straight
Connector A
M12 x 1
Connector B
2 x Male, Ø 8 mm, Straight
Connector B
Ø 8 mm
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Y-splitter with cable
Height
10
Length
140
Number of Pins
4
Number of pins
3
Number of Ports
2
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Female
Type
2 x Male
Width
120
Key Features
Connector A
Female, M12 x 1, Straight
Connector B
2 x Male, Ø 8 mm, Straight
Design
Y-splitter with cable
In Stock
Price Group
K1
List Price
€ 39,05
Item Total
€ 39,05
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
2-Way Splitters
VBRK4.4-2PSG3S-0.3/0.3/TXL
Contact Support