chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TB-4M8Z-4-5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Junction Box, 4 Ports
TB-4M8Z-4-5
Order ID no. UX00411
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
5
Approvals
CE, RoHS
Cable color
Black
Cable jacket
PVC, Black
Cable length (m)
5
Cable quality
PVC
Group terminal
Cable
Number of Conductors
10
Number of Pins
4
Number of Ports
4
Port
Ø 8 mm
Voltage (V)
30
Key Features
Group terminal
Cable
Port
Ø 8 mm
Number of Ports
4
In Stock
Price Group
K1
List Price
€ 141,24
home
Turck-Shop
Connectivity
Passive Junction Boxes
TB-4M8Z-4-5
Item Total
€ 141,24
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support