chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
JBBS-48SC-M613 | TURCK - Your Global Automation Partner
IP67 Junction Box, 6-Channel PROFIBUS-PA
JBBS-48SC-M613
Order ID no. U8737-63
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connection technology signal
7/8″
Device type
Active fieldbus junction box
Dimensions
185,5 mm x 64 mm x 45 mm
Electrical connection
7/8” receptacle
Height
50
Housing material
Powder-coated die-cast aluminium
Length
270
Network protocol
PROFIBUS-PA
Number of channels
6
Protection class
IP67
Width
120
In Stock
Price Group
K3
List Price
€ 759,00
home
Turck-Shop
Others
JBBS-48SC-M613
Item Total
€ 759,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support