chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
JBBS-57-E613 | TURCK - Your Global Automation Partner
IP67 Junction Box, 6-Channel fully encapsulated
JBBS-57-E613
Order ID no. U3-10872
home
Home
Loading...
Technical Data
Downloads
Connection technology signal
M12
Dimensions
185,5 mm
Electrical connection
M12 receptacle
Height
0
Length
0
Protection class
IP67
Width
0
In Stock
Price Group
D1
List Price
€ 417,67
home
Turck-Shop
Others
JBBS-57-E613
Item Total
€ 417,67
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support