chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM 30-2M/S90-SP | TURCK - Your Global Automation Partner
RSM 30-2M/S90-SP
Order ID no. U2101-0
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Power
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable length (m)
2
Cable quality
TPU
Connector A
7/8″-16 UN
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Height
0
Length
0
Number of Pins
3
Orientation
Straight
Type
Male
Voltage (V)
300
Width
0
In Stock
Price Group
D2
List Price
€ 82,72
Item Total
€ 82,72
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSM 30-2M/S90-SP
Contact Support