chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSV-RKV-FBY48BU-1M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cable for fieldbus systems according to IEC61158-2, 4-pole
RSV-RKV-FBY48BU-1M/5D
Order ID no. 8900266
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable color
Blue
Cable diameter (mm)
8
Cable length (m)
1
Cable quality
PVC
Connection technology signal
7/8″
Connector A
7/8″-16 UN
Connector B
7/8″-16 UN
Core cross-section (mm²)
0.8
Coupling nut/screw material B
Stainless Steel
Device type
Premoulded cable
Height
10
Length
180
Network protocol
PROFIBUS-PA
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
300
Width
180
Key Features
Cable length (m)
home
Turck-Shop
Connectivity
Cordsets
RSV-RKV-FBY48BU-1M/5D
1
Cable quality
PVC
In Stock
Price Group
K3
List Price
€ 60,50
Item Total
€ 60,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support