chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSCV-FBY48BU-30M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cable for fieldbus systems according to IEC61158-2, 4-pole
RSCV-FBY48BU-30M/5D
Order ID no. 8900086
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable color
Blue
Cable diameter (mm)
8
Cable length (m)
30
Cable quality
PVC
Connection technology signal
M12
Connector A
M12 x 1
Core cross-section (mm²)
0.8
Device type
Premoulded cable
Height
100
Length
250
Network protocol
PROFIBUS-PA
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Type
Male
Voltage (V)
300
Width
250
Key Features
Cable length (m)
30
Cable quality
PVC
home
Turck-Shop
Connectivity
Cordsets
RSCV-FBY48BU-30M/5D
In Stock
Price Group
K3
List Price
€ 145,09
Item Total
€ 145,09
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support