chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BLCCO-4M12S-8XSG-P | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL compact Fieldbus Station for CANopen 8 Configurable Digital Channels
BLCCO-4M12S-8XSG-P
Order ID no. 6811302
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions
93 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
10 kbps…1 Mbps
Height
50
Length
215
Network protocol
CANopen
Number of channels
8
Output voltage
24 VDC from supply voltage
Protection class
IP67, IP69K
Signal type
Digital input, Digital input/output, Digital output
Width
80
In Stock
Price Group
D1
List Price
€ 559,90
home
Turck-Shop
Others
BLCCO-4M12S-8XSG-P
Item Total
€ 559,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support