chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BLCDN-8M12LT-8DI-N-8DO-0.5A-N | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL Compact Fieldbus Station for DeviceNet 8 Digital NPN Inputs and 8 Digital NPN Outputs
BLCDN-8M12LT-8DI-N-8DO-0.5A-N
Order ID no. 6811064
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions
168 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
125/250/500 kbps
Height
50
Length
210
Network protocol
DeviceNet
Number of channels
8/8
Protection class
IP67, IP69K
Signal type
Digital input, Digital input/output, Digital output
Width
80
In Stock
Price Group
D1
List Price
€ 1.025,20
home
Turck-Shop
Others
BLCDN-8M12LT-8DI-N-8DO-0.5A-N
Item Total
€ 1.025,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support