chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC4.4T-P7X3-50-WKC4.4T-P7X3/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
WKC4.4T-P7X3-50-WKC4.4T-P7X3/TEG
Order ID no. 6629071
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Gray
Cable length (m)
50
Cable quality
PVC
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
0
Length
0
Number of Pins
4
Number of pins
4
Orientation
Angled
Orientation
Angled
Special features
LED
Type
Female
Type
Female
Width
0
In Stock
Price Group
H1
List Price
€ 108,13
home
Turck-Shop
Others
WKC4.4T-P7X3-50-WKC4.4T-P7X3/TEG
Item Total
€ 108,13
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support