chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKW4M-P7X2-3/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PKW4M-P7X2-3/TXL
Order ID no. 6629066
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable length (m)
3
Cable quality
PUR
Connector A
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
20
Length
150
Number of Pins
4
Orientation
Angled
Special features
Suitable for drag chain use
Type
Female
Width
100
In Stock
Price Group
H1
List Price
€ 20,68
home
Turck-Shop
Others
PKW4M-P7X2-3/TXL
Item Total
€ 20,68
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support