chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC4T-0.75/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RSC4T-0.75/TXL
Order ID no. 6628958
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable length (m)
0.75
Cable quality
PUR
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
15
Length
160
Number of Pins
3
Orientation
Straight
Special features
Suitable for drag chain use
Type
Male
Voltage (V)
250
Width
130
In Stock
Price Group
H1
List Price
€ 9,58
home
Turck-Shop
Others
RSC4T-0.75/TXL
Item Total
€ 9,58
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support