chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC4.5T-100/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RKC4.5T-100/TXL
Order ID no. 6627879
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable length (m)
100
Cable quality
PUR
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
0
Length
0
Number of Pins
5
Orientation
Straight
Special features
Suitable for drag chain use
Type
Female
Voltage (V)
60
Width
0
In Stock
Price Group
H1
List Price
€ 385,11
home
Turck-Shop
Others
RKC4.5T-100/TXL
Item Total
€ 385,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support